文档标题 信息
Package Description QSOP 8.70x3.80x1.47 mm 0.64mm Pitch
Package Status Active
Package Type QSOP
类别 PLASTIC
Package Code PCG20
分类 G
Lead Count 20
Pb (Lead) Free Yes
长度 8.7mm
Pb Free Category e3 Sn
宽度 3.8mm
Thickness 1.47mm
Peak Reflow Temp 260.00°C
Pitch 0.64mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 8.7 x 3.8 x 1.47

文档

类型 文档标题 日期
Package Outline Drawing PDF 207 KB
证书 PDF 170 KB
Package Outline Drawing PDF 110 KB
End Of Life Notice PDF 45 KB
4 items