The ISL80410EVAL1Z evaluation board is designed to demonstrate the performance of the ISL80410 high voltage linear regulator. The board is available with jumpers to set the output voltage from 2.5V to 12V by configuring a single resistor. It can also be configured to give a specific output voltage.

The ISL80410 is a high voltage, adjustable VOUT, low quiescent current linear regulator ideally suited for "always-on" and "keep alive" applications. The ISL80410 operates from an input voltage of +6V to +40V under normal operating conditions and consumes only 18μA of quiescent current at no load.

特性

  • Wide VIN range of 6V to 40V
  • Adjustable output voltage from 2.5V to 12V
  • IOUT is 150mA
  • Ultra-low 18μA typical quiescent current
  • ±1% accurate voltage reference
  • Overcurrent protection
  • Over-temperature/Thermal protection

应用

  • Industrial
  • Telecommunications

文档和下载

文档标题 language 类型 文档格式 文件大小 日期
数据手册与勘误表
ISL80410 Datasheet 数据手册 PDF 773 KB
使用指南与说明
ISL80410EVAL1Z User Guide 手册 PDF 648 KB
应用指南 &白皮书
AN1684: Nonideality of Ground 应用文档 PDF 397 KB
AN1681: Grounding Techniques 应用文档 PDF 509 KB
下载
ISL80510EVAL1Z Design Files Design File ZIP 880 KB
ISL80138EVAL1Z Design Files Design File ZIP 693 KB
ISL80136EVAL1Z Design Files Design File ZIP 675 KB
ISL80113EVAL1Z Design Files Design File ZIP 175 KB
ISL80112EVAL1Z Design Files Design File ZIP 175 KB
ISL8011xEVAL1Z Design Files Design File ZIP 175 KB
ISL80103EVAL2Z Design Files Design File ZIP 152 KB
ISL80102EVAL2Z Design Files Design File ZIP 152 KB
ISL80101EVAL2Z Design Files Design File ZIP 148 KB