概览

简介

Support is limited to customers who have already adopted these products.

The HIP6006 provides complete control and protection for a DC-DC converter optimized for high-performance microprocessor applications. It is designed to drive two N Channel MOSFETs in a synchronous-rectified buck topology. The HIP6006 integrates all of the control, output adjustment, monitoring and protection functions into a single package. The output voltage of the converter can be precisely regulated to as low as 1. 27V, with a maximum tolerance of ±1% over temperature and line voltage variations. The HIP6006 provides simple, single feedback loop, voltage-mode control with fast transient response. It includes a 200kHz free-running triangle-wave oscillator that is adjustable from below 50kHz to over 1MHz. The error amplifier features a 15MHz gain-bandwidth product and 6V/µs slew rate which enables high converter bandwidth for fast transient performance. The resulting PWM duty ratio ranges from 0% to 100%. The HIP6006 protects against over-current conditions by inhibiting PWM operation. The HIP6006 monitors the current by using the rDS(ON) of the upper MOSFET which eliminates the need for a current sensing resistor.

特性

  • Drives Two N-Channel MOSFETs
  • Operates From +5V or +12V Input
  • Simple Single-Loop Control Design
  • Voltage-Mode PWM Control
  • Fast Transient Response
  • High-Bandwidth Error Amplifier
  • Full 0% to 100% Duty Ratio
  • Excellent Output Voltage Regulation
  • 1.27V Internal Reference
  • ±1% Over Line Voltage and Temperature
  • Over-Current Fault Monitor
  • Does Not Require Extra Current Sensing Element
  • Uses MOSFETs rDS(ON)
  • Small Converter Size
  • Constant Frequency Operation
  • 200kHz Free-Running Oscillator Programmable from 50kHz to Over 1MHz
  • 14 Pin, SOIC and TSSOP Package
  • Pb-Free Available (RoHS Compliant)

产品对比

应用

应用

  • Power Supply for Pentium®, Pentium Pro, PowerPC™ and Alpha™ Microprocessors
  • High-Power 5V to 3xV DC-DC Regulators
  • Low-Voltage Distributed Power Supplies

文档

类型 文档标题 日期
数据手册 PDF 698 KB
End Of Life Notice PDF 388 KB
产品变更通告 PDF 207 KB
产品变更通告 PDF 152 KB
应用文档 PDF 509 KB
应用文档 PDF 397 KB
应用文档 PDF 561 KB
手册 - 开发工具 PDF 667 KB
应用文档 PDF 660 KB
9 items

设计和开发

开发板与套件

开发板与套件

模型