The 951412 is a main clock synthesizer chip that provides all clocks required for ATI RS480-based systems. An SMBus interface allows full control of the device.

特性

  • 3 - 14.318 MHz REF clocks
  • 1 - USB_48MHz USB clock
  • 1 - HyperTransport 66 MHz clock seed
  • 1 - PCI 33 MHz clock seed
  • 2 - Pairs of AMD K8 clocks
  • 6 - Pairs of SRC/PCI Express* clocks
  • 2 - Pairs of ATIG (SRC/PCI Express) clocks
  • 2 - Programmable Clock Request pins for SRC clocks
  • Spread Spectrum for EMI reduction
  • Outputs may be disabled via SMBus
  • External crystal load capacitors for maximum frequency accuracy

产品选择

器件号 Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
951412AGLFT
Obsolete TSSOP 56 C 是的 Reel
Availability

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
数据手册与勘误表
951412B Datasheet 数据手册 PDF 287 KB
PCN / PDN
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products 产品变更通告 PDF 361 KB
PCN A0802-01: Material Change 产品变更通告 PDF 33 KB