Evaluation Board SDK for the 89H12NT12G2
The EB-LOGAN-19 Evaluation Board provides an evaluation platform for the PES24NT24G2 switch and for other members of this switch family including PES16NT16G2 and...
Provides 12 PCIe Gen2 lanes and 12 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.
The EB-LOGAN-19 Evaluation Board provides an evaluation platform for the PES24NT24G2 switch and for other members of this switch family including PES16NT16G2 and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
FCBGA | 324 | C | No | Tray | ||
FCBGA | 324 | C | No | Reel | ||
FCBGA | 324 | C | Yes | Tray | ||
FCBGA | 324 | C | Yes | Reel | ||
FCBGA | 324 | I | Yes | Tray | ||
FCBGA | 324 | I | Yes | Reel | ||
FCBGA | 324 | I | No | Tray | ||
FCBGA | 324 | I | No | Reel | ||
FCBGA | 324 | C | No | Tray | ||
FCBGA | 324 | C | No | Reel | ||
FCBGA | 324 | C | Yes | Tray | ||
FCBGA | 324 | C | Yes | Reel | ||
FCBGA | 324 | I | Yes | Tray | ||
FCBGA | 324 | I | Yes | Reel | ||
FCBGA | 324 | I | No | Tray | ||
FCBGA | 324 | I | No | Reel |