Digital Pattern Generation board for High-speed JESD204B DACs
HSDC-EXTMOD03B-DB is an FPGA-based digital pattern generation board for IDT’s JESD204B serial interface DACs.
The DAC1653Q-DB evaluation board features the DAC1658Q high-speed quad channel 16-bit DAC with high common mode voltage. The DAC1653Q-DB evaluation board is suitable for dynamic performance evaluation from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
手册 - 硬件 | 登录后下载 PDF 3.06 MB | |
数据手册 | PDF 9.82 MB | |
手册 - 软件 | 登录后下载 ZIP 6.97 MB | |
手册 - 硬件 | 登录后下载 PDF 217 KB | |
4 items
|
HSDC-EXTMOD03B-DB is an FPGA-based digital pattern generation board for IDT’s JESD204B serial interface DACs.
EPC |
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
DAC1653Q1G5-DB circle过时 |
BD0 | BOARD | 0 | I | No |