The DAC1653Q-DB evaluation board features the DAC1658Q high-speed quad channel 16-bit DAC with high common mode voltage. The DAC1653Q-DB evaluation board is suitable for dynamic performance evaluation from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.

特性

tune产品选择

器件号 Part Status Pkg. Code Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Buy Sample
DAC1653Q1G5-DB
Obsolete BD0 BOARD 0 I
Availability

description文档

文档标题 language 类型 文档格式 文件大小 日期
数据手册与勘误表
DAC1653Q-DAC1658Q Advance DataSheet 数据手册 PDF 9.82 MB
使用指南与说明
star Demo Eval Board DAC165xQ1G5 User Manual 手册 - 硬件 PDF 3.06 MB
Eval Demo Board Software GUI-DAC 165xQ&DAC165XD 手册 - 软件 ZIP 6.97 MB
DAC1658Q Eval Board Schematics and Layout 手册 - 硬件 PDF 217 KB