图像
From industrial and collaborative robot systems to service robots, the robot industry where people can coexist safely is expected to continuously grow. Functional safety is essential for safe coexistence. Renesas offers two major solutions to reduce the burden of functional safety system development.
In addition, IEC 61508 SIL2-certified board is available from Renesas' partner to speed time to market. A SIL3-certified board is also available for higher safety standards.
Block | Product Type | Product | Description |
---|---|---|---|
Functional Safety System | Microcontroller | RX Series, (RXv1, RXv2) | Software and reference kits available to support IEC 61508 SIL certification |
Safety Controller | Microcontroller | RH850/P1M | Certified safety controller board using automotive quality micro-controller for IEC 61508 SIL2 and SIL3 functional safety |