Renesas offers high precision analog products and software technology recommended for blood pressure monitoring solutions. The RL78/H1D series of MCUs have on-chip, high-precision analog front end, LCD controller, and PWM timer and is ideal for blood pressure measurement. This achieves a pressure monitoring system with a simple, connected pressure sensor, cuff, pump, valve and LCD panel.

Blood Pressure Monitor

Related Products

Block Semiconductor Device Recommended Products Features
Main Controller + Sensor Bio-sensing front-end MCU RL78/H1D 24-bit Sigma-Delta A/D, 10-bit SAR A/D, 12-bit D/A, 8-bit D/A, op-amp for continuous current supply, op-amp for general purpose, LCD control driver
Main Controller MCU RL78/L1x Series 24MHz operation, 16-bit MCU, low power consumption, on-chip LCD controller/driver
Communication Bluetooth® Low Energy (BLE) MCU RL78/G1D Bluetooth v4.1 specification (single mode)
Low Power RF (Tx = 4.3mA, Rx = 3.5mA with DC/DC )
Sensor Analog front-end Smart Analog IC300 Low voltage configurable amplifier
Configurable amplifier: 3 channels
Operating voltage: 2.2V to 3.6V (low voltage product)
Smart Analog IC500 Configurable amplifier
Configurable amplifier: 3 channels
Operating voltage: 3.0V to 5.5V