IDTs ADC1410S080F2 demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVDS DDR output variants. A data-acquisition board can be used during design and prototype to analyze ADC performance.
特性
SMA connector for clock and analog input signals
LVDS/DDR outputs
Single power supply (on-board regulators)
相关产品
文档标题
分类
购买/样片
ADC1410S080HNSingle 14-bit ADC 80 Msps CMOS or LVDS DDR digital outputs