汽车级多芯锂离子电池管理器参考设计套件
ISL78714BMS5XBEKIT1Z 是一款参考设计套件,有助于测试汽车电池管理系统 (BMS) 解决方案的 ISL78714 锂电池组模拟前端 IC 和瑞萨电子 RH850 微控制器 (MCU)。RH850 与 ISL78714 设备通信,以监控电池电压、电池组温度和电流,记录重大故障检测及控制电池平衡。ISL78714...
To use batteries safely, battery management systems need to estimate the State Of Charge (SOC) and State Of Health (SOH) of batteries. BMS application models and software reduce the effort and time required to develop applications to estimate State Of Charge and State Of Health.
Two types of reference boards with ASIL-compliant MCUs are available to control the ISL78714 with high measurement accuracy and excellent long-term drift performance.
This software/model and application note can be downloaded only by those who satisfy the following conditions.
ISL78714BMS5XBEKIT1Z 是一款参考设计套件,有助于测试汽车电池管理系统 (BMS) 解决方案的 ISL78714 锂电池组模拟前端 IC 和瑞萨电子 RH850 微控制器 (MCU)。RH850 与 ISL78714 设备通信,以监控电池电压、电池组温度和电流,记录重大故障检测及控制电池平衡。ISL78714...
ISL78714XB-EVKIT1Z 是一款评估套件,可辅助测试 ISL78714 锂电池组模拟前端 IC。ISL78714 可以监控电池电压和温度,并提供 14 位数值、单串电池平衡控制以及重大故障检测。ISL78714 也包含菊花链硬件以提供稳定的板间通信...
The ‘RH850/F1KM-S1 Starter Kit’ serves as a simple and easy to use platform for evaluating the features and performance of Renesas Electronics’ 32-bit RH850/F1KM-S1...
博客 | 2022年9月13日 |