Intersil's history and experience in the space and defense industries spans decades, beginning with the founding of Radiation, Inc. in 1950. Renesas leverages this experience to deliver efficient, thermally optimized and reliable SMD, MIL-STD-883 (/883) and Class-V/Q products for the defense, high-reliability (Hi-Rel), and radiation hardened / space marketplaces.

Sign up for our quarterly rad hard newsletter to stay up to date on Renesas' latest rad hard products and resources.

Ultra-Reliable SMD, /883, and Class-V/Q Products

As a major supplier to the military and aerospace industries, Intersil's product development methodologies reflect experience designing products to meet the highest standards for reliability and performance in challenging environments. Our products can be found in virtually every satellite launched into space.

Radiation Hardened

All Intersil radiation hardened SMD products are MIL-PRF-38535/QML compliant and are 100% burned in. A broad range of radiation hardened and single-event effects (SEE) Class V (space level) compliant products are available for space and harsh environment applications.

Radiation-Tolerant

Our radiation-tolerant plastic-package ICs is designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide.

Defense & Hi-Reliability

We offer high-performance analog, digital and power management products to military, aerospace, and other harsh environment customers. SMD products are offered in hermetic packages and with guaranteed performance over a -55 °C to +125 °C temperature range, are MIL-PRF-38535 compliant and 100% burned in.

Assured Quality

  • Consistent design and manufacturing in Renesas' MIL-PRF-38535-qualified facility in Palm Bay, Florida
  • Renesas is one of only a few RHA Defense Logistics Agency (Land and Maritime) QML suppliers
  • All rad hard products are fully Class V (space level) compliant
  • All products have DLA SMD drawings

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期 降序排列
应用指南 &白皮书
Wafer by Wafer Low Dose Rate Acceptance White Paper 白皮书 PDF 533 KB
Advantages of Using Gallium NitrideFETs in Satellite Applications 白皮书 PDF 548 KB
Using CAN Bus Serial Communications in Space Flight Applications 白皮书 PDF 362 KB
Accurate Temperature Sensing in a Radiation Environment 白皮书 PDF 316 KB
How to Reduce SWaP of Satellite Command and Telemetry Subsystems 白皮书 PDF 352 KB
Powering Small Satellite Constellations with Plastic ICs 白皮书 PDF 405 KB
Examining a New In-Amp Architecture for Communication Satellites 白皮书 PDF 684 KB
Achieving Satellite Mission Assurance with Rad Hard Multiplexers 白皮书 PDF 438 KB
Ensuring Power Supply Sequencing in Spaceflight Systems 白皮书 PDF 547 KB
Rad Tolerant Multiplexers Move to Low Voltage Rails for Space Flight 白皮书 PDF 175 KB
Isolated CAN Bus for Small Satellites 日本語 白皮书 PDF 608 KB
Taking Advantage of GaN in Small Satellite “New Space” Applications 日本語 白皮书 PDF 470 KB
Reduce Size, Weight and Power of Telecommunication Payload and Satellite Command/Telemetry Subsystems 日本語 白皮书 PDF 340 KB
Radiation Hardened Load Switches Simplify Redundancy and Increase Reliability in Space Grade Power Systems 白皮书 PDF 522 KB
其他
Intersil Space Products Brochure 手册 PDF 3.14 MB

产品参数列表

新闻及更多资源

类型 日期
Low Dose Rate Acceptance Testing 基本页面 2020年3月25日
Radiation Tolerant Plastic-Package ICs 基本页面 2020年3月20日
Standard Data Package 基本页面 2020年3月19日
Rad Hard SMD Test Flow 基本页面 2020年3月19日
Rad Hard Test Reports 基本页面 2020年3月19日