SSC Communication Board
The SSC Communication Board is included in Renesas' modular SSC Evaluation Kits for select sensor signal conditioner (SSC) ICs. It is also part of the modular SSC Mass...
The SSC Mass Calibration Board (MCB) is included in the SSC Mass Calibration System (includes 4 MCBs), which provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple sensor signal conditioner (SSC) ICs (DUTs). It enables communication via the SSC Communication Board with multiple DUTs mounted on either the user's modules or on Mass Calibration Reference Boards. Each MCB allows connection of up to 24 DUTs. The system can operate with up to 8 MCBs, allowing connection of up to 192 DUTs. It can be ordered separately after ordering the complete SSC Mass Calibration System.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 1.79 MB | |
数据手册 - 简易格式 | PDF 401 KB | |
手册 - 开发工具 | PDF 587 KB | |
手册 - 开发工具 | PDF 1.03 MB | |
手册 - 开发工具 | PDF 2.56 MB | |
5 items
|
The SSC Communication Board is included in Renesas' modular SSC Evaluation Kits for select sensor signal conditioner (SSC) ICs. It is also part of the modular SSC Mass...
The SSC Test Board is a small unpopulated circuit board laid out for mounting select Renesas sensor signal conditioner (SSC) ICs with an SSOP/TSSOP package for user...
The SSC Test Board is a small unpopulated circuit board laid out for mounting select Renesas sensor signal conditioner (SSC) ICs with a 24-pin or 32-pin QFN package for...
The SSC Mass Calibration System Power Switch Board supports the SSC Mass Calibration Systems for the ZSC31010, ZSC31015, and ZSC31050 sensor signal conditioner (SSC)...
The SSC Replacement Board is included in Renesas' modular SSC Evaluation Kits for select resistive sensor signal conditioner (SSC) ICs. It simulates a variable sensor...
The ZSC31010 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31010 Sensor Signal...
The ZSC31014 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31014 Sensor Signal...
The ZSC31015 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31015 Sensor Signal...
The ZSC31050 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31050 Sensor Signal...
The ZSC31150 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31150 Sensor Signal...
The ZSSC3122 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSSC3122 Capacitive Sensor...
The ZSSC3123 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSSC3123 Capacitive Sensor...
The ZSSC313x Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSSC313x Sensor Signal...
The ZSSC3154 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSSC3154 Sensor Signal...