The ISL675x family of controllers consists of high-performance, low-pin-count alternative zero voltage switching (ZVS) full bridge pulse width modulating (PWM) controllers. These parts achieve ZVS operation by driving the upper bridge FETs at a fixed 50% duty cycle while the lower bridge FETS are trailing-edge modulated with adjustable resonant switching delays.

Family Values

  • Unique PWM ZVS control algorithm
  • Easy for true peak mode control
  • Easy for diode emulation and light load burst mode operation
  • Easy For SR control
  • Unique output current sense feature
  • Simple implementation for brick wall constant current limit
  • Simple implementation for current sharing control

Applications

  • ZVS full bridge converters
  • Telecom and datacom power
  • Wireless basestation power
  • File server power
  • Industrial power systems

description文档

文档标题 language 类型 文档格式 文件大小 日期
应用指南 & 白皮书
AN1387: White LED Driver Circuits for Off-Line Applications using Standard PWM Controllers 应用文档 PDF 746 KB
AN1262: Designing with the ISL6752, ISL6753 ZVS Full-Bridge Controllers 应用文档 PDF 581 KB
AN1246: Techniques To Improve ZVS Full-bridge Performance 应用文档 PDF 725 KB
AN1619: Designing with ISL6752DBEVAL1Z and ISL6754DBEVAL1Z Control Cards 应用文档 PDF 1.49 MB
AN1681: Grounding Techniques 应用文档 PDF 509 KB
AN1684: Nonideality of Ground 应用文档 PDF 397 KB
AN1245: iSim ISL6742 Virtual Evaluation Platform 应用文档 PDF 1.05 MB
AN1002: 200W, 470kHz, Telecom Power Supply Using ISL6551 Full-Bridge Controller and ISL6550 Supervisor and Monitor 应用文档 PDF 4.30 MB
AN9867: End of Life Derating: A Necessity or Overkill 应用文档 PDF 338 KB
其他
Intersil Commercial Lab Services 手册 PDF 364 KB