Evaluation Board for WPC1.1-Compatible 5W Wireless Power Receiver P9022
The P9022 CSP evaluation board serves to demonstrate the features and performance of the P9022 wireless power receiver solution for the WPC mobile device with RX-A...
The P9022 is an enhanced single-chip wireless power receiver that complies with Wireless Power Consortium's WPC 1.1 requirements for certification. Integrating a high-efficiency synchronous rectifier, high-efficiency buck converter, and control circuits, the P9022 provides output power up to 5W in accordance with the Qi specification. Users operating the P9022 together with an IDT wireless power transmitter can obtain power transfer up to 5W by utilizing a proprietary back-channel communication protocol, which expands upon the WPC-specified protocol to achieve higher power transfer using the advanced control loop.
NOTICE: This device is restricted to high volume and strategic applications only. For most customers, consider using our general market devices found at www.idt.com/go/WPkits.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 2.16 MB | |
手册 | PDF 8.73 MB | |
应用文档 | PDF 810 KB | |
概览 | PDF 1.14 MB | |
End Of Life Notice | PDF 982 KB | |
5 items
|
The P9022 CSP evaluation board serves to demonstrate the features and performance of the P9022 wireless power receiver solution for the WPC mobile device with RX-A...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
An overview of IDT's wireless power reference designs for 5W and 15W applications. Specific reference designs cover automotive, bi-directional communication, and extended power profile (EPP) solutions for iOS and Android smartphone devices.
For more information about IDT's industry-leading wireless power solutions, visit www.idt.com/wirelesspower.
博客 | 2018年5月12日 | ||
新闻 | 2018年4月16日 | ||
新闻 | 2018年4月4日 | ||
新闻 | 2018年3月9日 | ||
新闻 | 2018年2月27日 | ||
博客 | 2017年11月2日 | ||
新闻 | 2016年2月16日 |