The R0K866597D020BR eval board is equipped with a R8A66597FP high speed USB embedded host controller. This Eval board also can be utilized as a USB peripheral function. It is equipped with connectors that can be used to bridge with Renesas Starter Kits, allowing you to start evaluation and development quickly. It is targeted for the following Renesas Starter Kits: Renesas Starter Kit + for RX62N, Renesas Starter Kit for RX610.