The RTE510MPG0TGB00000R is a target board used for evaluating microcontroller operations using the E1, the Renesas Electronics on-chip debug emulator with programming function.

特性

  • Incorporates RL78/I1B (R5F10MPG)
  • A 12MHz resonator and a 32.768kHz resonator are mounted
  • Equipped with universal area (2.54 mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable; peripheral board connectors are equipped with microcontroller pins

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
使用指南与说明
RL78/I1B Target board RTE510MPG0TGB00000R User's Manual 手册 PDF 762 KB