J-Link debug probes are the ideal solution for Renesas’ RE-MCU Family. Unparalleled performance, an extensive feature set, many supported CPUs and compatibility with popular environments all make J-Link an unbeatable choice.
J-Trace PRO is the leading streaming trace solution from SEGGER well suited for Renesas’ RE-MCU Family. This advanced debug probe supports the tracing features of Arm Cortex cores. It captures complete instruction traces over infinite periods of time, enabling the recording of infrequent, hard-to-reproduce bugs, code coverage and code profiling in the live system, not only in the simulation.
SEGGER’s in-circuit Flash programmers are fast, reliable and easy-to-use. The Flasher Hub controls multiple Flashers so that they program simultaneously. They can be connected to create a single, powerful gang programmer for efficient high-speed parallel programming.