Along with CSPUA877A or 98ULPA877A DDR2 PLL Provides a fully JEDEC compliant solution for DDR2 RDIMMs for 400, 533, 667 and 800MHz.

特性

  • 14-bit 1:2 registered buffer with parity check functionality
  • Supports SSTL_18 JEDEC specification on data inputs and outputs
  • 50% more dynamic driver strength than standard SSTU32864
  • Supports LVCMOS switching levels on C1 and RESET# inputs
  • Low voltage operation

产品选择

器件号 Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
74SSTUBF32869ABKG
Last Time Buy CABGA 150 C 是的 Tray
Availability
74SSTUBF32869ABKG8
Last Time Buy CABGA 150 C 是的 Reel
Availability

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
数据手册与勘误表
74SSTUBF32869A Datasheet 数据手册 PDF 493 KB
PCN / PDN
PDN# : CQ-20-05 End-of-Life (EOL) Process on Select Part Numbers 产品停产通告 PDF 720 KB
PCN#: A1309-03 Additional Assembly Sources 产品变更通告 PDF 398 KB