8-Channel T1/E1/J1 Short Haul Line Interface Unit. This device has an adaptive equalizer integrated, performs clock.data recovery, line decoding/encoding and has one jitter attenuator. Optimized to be used in LAN, WAN, Routers, Wireless Base Stations, Gateways etc.

产品选择

下单器件型号 Part Status Pkg. Type Lead Count (#) Pb (Lead) Free Carrier Type Buy Sample
82V2048BBG
Active PBGA 160 是的 Tray
Availability

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
数据手册与勘误表
82V2048 Datasheet 数据手册 PDF 615 KB
82V2048 Datasheet Change Notice 数据手册变更通告 PDF 158 KB
FEN-02-01: 82V2048/2058BB Pin Description Update 勘误表 PDF 16 KB
应用指南 &白皮书
AN-853 Application Considerations Using 82V204 to Replace LXT384 应用文档 PDF 162 KB
AN-854 Competitive Comparison Analysis on Octal LIU 应用文档 PDF 118 KB
AN-377: LIU & Transceiver, Transformer Selection Guide 应用文档 PDF 283 KB
AN-357: LIU, 1+1 Protection Without Relays 应用文档 PDF 265 KB
AN-374: 82V2048/2058 LIU, Hardware Control Guide 应用文档 PDF 132 KB
AN-357: 82V2048 LIU, 1+1 Protection w/o Relays 应用文档 PDF 258 KB
AN-355: 82V2048 LIU, Converting from LXT384 应用文档 PDF 195 KB
PCN / PDN
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w 产品变更通告 PDF 24 KB
PCN# : A-0610-02 ASAT China as Alternate Facility for CABGA/CVBGA/FPBGA/TQFP/PQFP 产品变更通告 PDF 252 KB
PCN#: TB-0512-01 Reel Color Changed from Blue to Black 产品变更通告 PDF 729 KB
PCN#: A-0403-03, BGA package family 产品变更通告 PDF 38 KB
PCN#: F0401-05 Datasheet Update 产品变更通告 PDF 9 KB
PCN#: A-0309-05, new m/c-G770 & d/a-2300 material 产品变更通告 PDF 211 KB
PCN#: A-0310-01, Green Products 产品变更通告 PDF 26 KB
PCN#G-0302-05, New mold compound EME-G700 series 产品变更通告 PDF 65 KB
PCN#: G-0302-06, New die attach 3230 from Ablestik 产品变更通告 PDF 150 KB
PCN# G-0206-09, Ship in Trays instead Tape & Reel 产品变更通告 PDF 13 KB
PCN# G-0206-08, Orientation of square PQFP & TQFP 产品变更通告 PDF 150 KB
PCN# G0106-01, Moisture Sensitive Label Change 产品变更通告 PDF 274 KB
下载
82V2048 PFQP IBIS Model 模型 - IBIS ZIP 28 KB
82V2048 BGA IBIS Model 模型 - IBIS ZIP 28 KB
82V2048 PBGA-160 BSDL 模型 - BSDL BSDL 18 KB