The PS9303L and PS9303L2 are optical coupled high-speed, totem pole output (active high output type) isolators containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9303L and PS9303L2 are specified high CMR and pulse width distortion with operating temperature. It is suitable for IPM drive. The PS9303L is lead bending type (Gull-wing) for surface mounting. The PS9303L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 209 KB 日文 | |
Product Reliability Report | PDF 185 KB | |
手册 | PDF 2.04 MB 日文 | |
Product Advisory | PDF 151 KB 日文 | |
手册 | PDF 5.20 MB 日文 | |
手册 | PDF 5.14 MB 日文 | |
产品变更通告 | PDF 99 KB 日文 | |
应用文档 | PDF 231 KB 日文 | |
应用文档 | PDF 957 KB | |
9 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.