Renesas' low quiescent current linear regulators are ideal for “always-on” and “keep alive” automotive applications.
Renesas' low quiescent current linear regulators are ideal for “always-on” and “keep alive” automotive applications.
Input Voltage (Min) (V) | Input Voltage (Max) (V) | Output Voltage (Min) (V) | Output Voltage (Max) (V) | Output Current 1 (Max) (A) | Output Current 2 (Max) (A) | Fixed Output Voltage Option | O/P Voltage Accuracy (±%) | PSRR (db) | Noise (10Hz to 100kHz) (μVrms) | Qualification Level | |
---|---|---|---|---|---|---|---|---|---|---|---|
40V, Low Quiescent Current, 150mA Linear Regulator for Automotive Applications | 6 | 40 | 2.5 | 12 | 0.15 | 是的 | 1.8 | 66 | Automotive | ||
Dual LDO with Low Noise, High Performance and Low IQ | 2.3 | 6.5 | 1.2 | 3.3 | 0.3 | 0.3 | 是的 | 1.8 | 64 | 37 | Automotive |
Dual LDO with Low Noise, Very High PSRR and Low IQ | 2.3 | 6.5 | 1.5 | 3 | 0.3 | 0.3 | 是的 | 1.8 | 90 | 30 | Automotive |
40V, Low Quiescent Current, 50mA Linear Regulator for Automotive Applications | 3 | 40 | 2.5 | 12 | 0.05 | 是的 | 1 | 58 | Automotive | ||
High Performance 1A LDO | 2.2 | 6 | 0.8 | 5 | 1 | 是的 | 1.8 | 72 | 63 | Automotive |