文档标题 | 信息 |
---|---|
Package Name | PLBG0272DA-A |
Package Previous Code | S272S2-127-C6-3 |
JEITA Standard | P-HLBGA272-29x29-1.27 |
Package Status | Active |
Package Type | HLBGA |
类别 | IC |
Package Code | pkg_7825 |
Lead Count | 272 |
Pb (Lead) Free | Yes |
长度 | 29mm |
宽度 | 29mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 29 x 29 x 1.7 |