文档标题 | 信息 |
---|---|
Package Name | PLBG0108GC-A |
Package Previous Code | P108F1-80-DN6-2 |
JEITA Standard | P-LFBGA108-11x11-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_2776 |
Lead Count | 108 |
Pb (Lead) Free | Yes |
长度 | 11mm |
宽度 | 11mm |
Thickness | 1.56mm |
Pkg. Dimensions (mm) | 11 x 11 x 1.56 |