文档标题 | 信息 |
---|---|
Package Description | TSSOP 14.00x6.10x1.00 mm 0.50mm Pitch |
Package Status | Active |
Package Type | TSSOP |
类别 | PLASTIC |
Package Code | PA56 |
分类 | 240 |
Lead Count | 56 |
Pb (Lead) Free | No |
长度 | 14mm |
Pb Free Category | e0 |
宽度 | 6.1mm |
Thickness | 1mm |
Peak Reflow Temp | 240.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 14.0 x 6.1 x 1.0 |