文档标题 | 信息 |
---|---|
Package Description | VFQFPN 10.00x10.00x0.90 mm 0.40mm Pitch |
Package Status | Active |
Package Type | VFQFPN |
类别 | PLASTIC |
Package Code | NLG88 |
分类 | G |
Lead Count | 88 |
Pb (Lead) Free | Yes |
长度 | 10mm |
Pb Free Category | e3 Sn |
宽度 | 10mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.4mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 10.0 x 10.0 x 0.9 |