文档标题 | 信息 |
---|---|
Package Name | M20.15 |
Package Previous Code | MKQ |
Package Description | 20 LEAD QSOP (150MIL) |
Package Status | Active |
Package Type | QSOP |
类别 | PLASTIC |
Package Code | MKQ |
分类 | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 8.64mm |
宽度 | 3.94mm |
Thickness | 0mm |
Pitch | 0.64mm |
Pkg. Dimensions (mm) | 8.64 x 3.94 x 0.00 |