文档标题 | 信息 |
---|---|
Package Description | LGA 4.50x4.00x0.95 mm 0.50mm Pitch |
Package Status | Active |
Package Type | LGA |
类别 | PLASTIC |
Package Code | LVG20 |
分类 | G |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 4.5mm |
Pb Free Category | e4 Au |
宽度 | 4mm |
Thickness | 0.95mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 4.5 x 4.0 x 0.95 |