文档标题 | 信息 |
---|---|
Package Name | E16.3 |
Package Previous Code | EAN |
Package Description | 16 LEAD PDIP |
Package Status | Active |
Package Type | PDIP |
类别 | PLASTIC |
Package Code | EAN |
分类 | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 19.05mm |
宽度 | 6.6mm |
Thickness | 3.94mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 19.05 x 6.60 x 3.94 |