The DAC1401D125 is a dual port, high-speed, 2-channel CMOS Digital-to-Analog Converter (DAC), optimized for high dynamic performance with low power dissipation.
特性
- 1.8 V, 3.3 V and 5 V compatible digital inputs
- 125 Msps update rate
- 16 mW power-down
- 2 mA to 20 mA full-scale output current
- Dual 14-bit resolution
- Dual-port or Interleaved data modes
- Industrial temperature range of -40°C to +85°C
- Internal and external reference
- LQFP48 package
- SFDR: 75 dBc
- fo = 1 MHz
- fs = 52 Msps
- -12 dBFS
- SFDR: 79 dBc
- fo = 10.4 MHz
- fs = 78 Msps
- SFDR: 81 dBc
- fo = 1 MHz
- fs = 52 Msps
- Single 3.3 V supply
- Typical 185 mW power dissipation