IDT's DAC demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.

特性

  • Software interface to easily program DAC parameters and data generation board
  • Single global clock input (SMA connector) needed for both generation and data sampling (in case used in combination with data-generation board)
  • JESD204B lanes up 10 Gbps (FMC-VITA-57 connector)
  • Direct access to both DAC outputs channels (SMA connector)
  • Single power supply
  • Interoperable with Xilinx ML605 and KC705 Dev kit
  • Interoperable with Altera Arria V GT Dev kit (through FMC connector)

产品选择

下单器件型号 Part Status Pkg. Code Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Buy Sample
DAC1653D1G5-DB
Obsolete BD0 BOARD 0 I
Availability

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
使用指南与说明
Eval Demo Board Software GUI-DAC 165xQ&DAC165XD 手册 - 软件 ZIP 6.97 MB
DAC165xD Evaluation Board User Manual Guide 手册 - 用户参考 PDF 4.27 MB
其他
DAC165XD Schematics and Layouts 原理图 ZIP 483 KB