图像
低出生率,寿命延长,生产率降低和劳动力成本增加使机器人替代品的市场不断扩大。 特别是,随着人口老龄化并需要额外的护理,与人类共存和良好互动的服务机器人提供了可以帮助解决这些挑战的方案。
瑞萨电子为机器人应用提供先进技术,包括用于安全和安全保护功能的解决方案以及实时解决方案, 如传感、系统控制和驱动系统。 瑞萨电子还为机器人终端提供AI(人工智能)功能。 从工业机器人到通信机器人,瑞萨电子提供可扩展的解决方案,以提供帮助实现智能社会所需的多功能和高性能。
查看瑞萨电子针对当今机器人应用应用的方法和框图,以了解在您下一个项目中可以如何使用我们的设备。
机器人操作系统(ROS)是一个关键框架,它提供了工具库和工具,为机器人社区带来创新。micro-ROS是ROS 2(第二代ROS)在微控制器上的各种机器人应用。
e-AI 解决方案为嵌入式终端设备)引入AI(人工智能)功能。
瑞萨电子通过IEC61508认证的解决方案有助于建立从工业机器人和协作机器人到服务机器人的安全系统,在此人类可以安全地进行交互。
Product | Description | Featured Document |
---|---|---|
Power Management | ||
ISL8216M | Complete High Voltage 80V, 4A DC/DC Power Module | ISL8216M Datasheet (PDF) |
Battery Control IC | ||
ISL9301 | High Input Voltage Charger with Power Path Management | ISL9301 Datasheet (PDF) |
ISL95522 | Hybrid Power Boost (HPB) and Narrow VDC (NVDC) Combo Battery Charger with SMBus Interface | ISL95522 Data Short (PDF) |
DC-DC Converter | ||
ISL9307 | 3MHz Dual 1500mA Step-Down Converters and Dual Low-Input LDOs | ISL9307 Datasheet (PDF) |
ISL9305 | 3MHz Dual Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface | ISL9305 Datasheet (PDF) |
ToF Sensor | ||
ISL29501 | Time of Flight (ToF) Signal Processing IC | ISL29501 Datasheet (PDF) |
HMI Remote Controller | ||
RL78/G1H | Industry's Lowest Power Sub-GHz Wireless Communication MCU | RL78/G1H User's Manual: Hardware Rev.1.30 (PDF | English, 日本語) |
RL78/G1D | Bluetooth® Low Energy Microcontrollers for Smart Connectivity | RL78/G1D Datasheet Rev.1.30 (PDF | English, 日本語) |
Sensing | ||
RL78/G1A | General-purpose MCUs with Built-in High-resolution A/D Converter | RL78/G1A Data Sheet Rev.2.20 (PDF) |
RL78/I1E | Configurable AFE, High-precision Analog Microcontroller | RL78/I1E Data Sheet (PDF) |
RX231 | Low-power Consumption, High-performance MCU with 32-bit RXv2 CPU Core | RX230 Group, RX231 Group Datasheet Rev.1.20 (PDF | English, 日本語) |
Synergy S1JA | 48MHz Arm® Cortex®-M23 CPU | |
System Control | ||
RX64M | High-performance MCU with 4.55CoreMark/MHz (546CoreMark) and RXv2 core | RX64M Datasheet Group Rev.1.20 (PDF | English, 日本語) |
RX65N | 32-bit Microcontrollers with RXv2 core, Large-capacity RAM | RX65N Group, RX651 Group Datasheet (PDF | English, 日本語) |
RX71M | 32-bit Microcontroller; Industrial Equipment-specific High-performance Real-time Engine | RX71M Datasheet Group Rev.1.20 (PDF | English, 日本語) |
RZ/A1H | Full-featured MPU with Arm® Cortex®-A9 Core | |
RZ/A2M | High-Speed Embedded AI-Based Image Processing Device with DRP Technology | RZ/A2M Group User's Manual: Hardware (ZIP | English, 日本語) |
RZ/N1D | MPU with Dual Arm® Cortex®-A7 + Arm® Cortex®-M3 (R-IN Engine) | DATASHEET RZ/N1D Group, RZ/N1S Group, RZ/N1L Group (PDF) |
RZ/N1L | MPU with Dedicated Protocol H/W (EtherCAT / Sercos III) and Arm® Cortex®-M3 (R-IN engine) | DATASHEET RZ/N1D Group, RZ/N1S Group, RZ/N1L Group (PDF) |
RZ/N1S | MPU with Arm® Cortex®-A7 + Arm® Cortex®-M3 (R-IN Engine) Optimized for Small PLC and HMI | DATASHEET RZ/N1D Group, RZ/N1S Group, RZ/N1L Group (PDF) |
In-Robot Communication Transceiver | ||
ISL3152E | 5V, RS-485/RS-422 Differential Transceiver | ISL3150E, ISL3152E, ISL3153E, ISL3155E, ISL3156E, ISL3158E Datasheet (PDF) |
ISL3232E | QFN Packaged, ±15kV ESD Protected, +2.7V to +5.5V, 150nA, 250kbps, RS-232 Transmitters/Receivers | ISL3232E, ISL4221E, ISL4223E Datasheet (PDF) |
Motor Control | ||
RA4T1 | RA4 Series 100MHz Arm® Cortex®-M33 Motor Control Microcontroller | RA4T1 Group Datasheet (PDF | English, 日本語) |
RA6T1 | 120MHz Arm® Cortex®-M4, ASSP of RA6 for Motor Control | Renesas RA6T1 Group Datasheet (PDF | English, 日本語) |
RA6T2 | 240MHz Arm® Cortex®-M33 TrustZone®, High Real-time Engine for Motor Control | RA6T2 Group Datasheet (PDF | English, 日本語) |
RA6T3 | RA6 Series 200MHz Arm® Cortex®-M33 Motor Control Microcontroller | RA6T3 Group Datasheet (PDF | English, 日本語) |
RL78/G1F | Multifunctional MCUs with Enhanced Functionality Suitable for Sensorless BLDC Motor Control | RL78/G1F Data Sheet (PDF) |
RX24T | 32-bit MCU Including On-chip FPU Enable to Drive Two Motors Simultaneously | RX24T Group Datasheet Rev.2.00 (PDF | English, 日本語) |
RX24U | Powerful 32-bit Motor Control MCU With Built-in Differential Amplifiers and Safety Systems | RX24U Group Datasheet Rev.1.00 (PDF | English, 日本語) |
RX66T | 32-bit MCUs Optimal for Motor Control in Industrial, Home Appliance and Robotics Applications | RX66T Group Datasheet (PDF | English, 日本語) |
RZ/T1 | MPU with Arm® Cortex®-R4 Processor with FPU for Real-Time Control of Industrial Equipment and Networking | RZ/T1 Datasheet (PDF | English, 日本語) |
Power Mosfet | ||
Nch MOSFETs | Low on-resistance and low gate charge product series meets the large current requirements of the industrial segment. |
An overview of RA8T1 high performance MCUs that deliver real-time control such as motor and power supply in industrial automation, building automation and smart home markets.