Renesas is a leader in developing circuit-level RF innovations and is a trusted supplier to the leading communications systems providers. Renesas continues to invest in Macro Base Transceiver Station (BTS) RF devices with unique circuit design innovation to support customers in their next-generation Macro BTS development, which require lower Noise Figures, higher linearity, lower power consumption and more integration for next-generation 4G architecture and rolling over to 5G applications.

The Renesas portfolio delivers the high performance, high reliability, flexibility, and smaller form factor demanded by 5G Macro BTS systems. These devices perform well across a wide range of environmental conditions and frequency bandwidths, and integrate Renesas’ Smart Silicon™ innovations, which enable smaller footprints for a given function, a key advantage for the large number of antenna paths required in each system.

文档

文档标题 language 类型 文档格式 文件大小 日期
使用指南与说明
RF Product Selection Guide 指南 PDF 3.64 MB
其他
Macro BTS Product Overview 产品简述 PDF 506 KB