Skip to main content

Features

  • Solid-State Potentiometer
  • Three-Wire Serial Interface
  • 100 Wiper Tap Points
  • Wiper Position Stored in Non-volatile Memory and Recalled on Power-up
  • 99 Resistive Elements
  • Temperature Compensated
  • End-to-End Resistance, ±20%
  • Terminal Voltages, ±5V
  • Low Power CMOS
  • VCC = 5V
  • Active Current, 3mA max.
  • Standby Current, 750µA max.
  • High Reliability
  • Endurance, 100,000 Data Changes per Bit
  • Register Data Retention, 100 years
  • X9C102 = 1kΩ
  • X9C103 = 10kΩ
  • X9C503 = 50kΩ
  • X9C104 = 100kΩ
  • Packages
  • 8 Ld SOIC
  • 8 Ld PDIP
  • Pb-Free Available (RoHS Compliant)

Description

The X9C102, X9C103, X9C104, X9C503 are Intersil's digitally controlled (XDCP) potentiometers. The device consists of a resistor array, wiper switches, a control section, and non-volatile memory. The wiper position is controlled by a three-wire interface. The potentiometer is implemented by a resistor array composed of 99 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the CS, U/D, and INC inputs. The position of the wiper can be stored in non-volatile memory and then be recalled upon a subsequent power-up operation. The device can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications ranging from control to signal processing to parameter adjustment.

Parameters

Attributes Value
Resistance Taper Linear
Taps (#) 100
Resistance Options (kΩ) 50
Channels (#) 1
Interface 3-Wire (Up/Down)
Memory Type Nonvolatile
Supply Voltage Vcc Range 4.5 to 5.5
Supply Current Icc (µA) 200
Single Supply Voltage Range (V) 5.5
Wiper Current (mA) 4.4
Wiper Resistance (ohms) 40
VL Terminal Voltage (Min) (V) -5
VL Terminal Voltage (Max) (V) 5
End-to-End Temperature Coefficient (ppm/°C) 300
Middlepoint Ratiometric Tempco 20
Advanced Features Integrated charge pump to allow for single supply to swing -5.5V to 5.5V
Qualification Level Standard

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
SOICN 4.9 x 3.9 x 0.00 8 1.3

Applied Filters: