Skip to main content

Features

  • Solid-State Potentiometer
  • 3-Wire Serial Up/Down Interface
  • 100 Wiper Tap Points
  • Wiper Position Stored in Nonvolatile Memory and Recalled on Power-up
  • 99 Resistive Elements
  • Temperature Compensated
  • End-to-end Resistance Range ±20%
  • Low Power CMOS
  • VCC = 2.7V to 5.5V, and 5V ±10%
  • Standby Current <5µA
  • High Reliability
  • Endurance, 100,000 Data Changes per Bit
  • Register Data Retention, 100 years
  • RTOTAL Values = 10kΩ, 50kΩ, 100kΩ
  • Packages
  • 8 Ld SOIC, TSSOP, and MSOP
  • Pb-Free (RoHS Compliant)

Description

The X9317 is a digitally controlled potentiometer (XDCP™). The device consists of a resistor array, wiper switches, a control section, and nonvolatile memory. The wiper position is controlled by a 3-wire interface. The potentiometer is implemented by a resistor array composed of 99 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the CS, U/D, and INC inputs. The position of the wiper can be stored in nonvolatile memory and then be recalled upon a subsequent power-up operation. The device can be used as a three-terminal potentiometer for voltage control or as a two-terminal variable resistor for current control in a wide variety of applications.

Parameters

Attributes Value
Resistance Taper Linear
Taps (#) 100
Resistance Options (kΩ) 10, 50
Channels (#) 1
Interface 3-Wire (Up/Down)
Memory Type Nonvolatile
Supply Voltage Vcc Range 2.7 to 5.5
Supply Current Icc (µA) 5
Single Supply Voltage Range (V) 5.5
Wiper Current (mA) 4.4
Wiper Resistance (ohms) 200
VL Terminal Voltage (Max) (V) 5.5
End-to-End Temperature Coefficient (ppm/°C) 300
Middlepoint Ratiometric Tempco 20
Qualification Level Standard

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
MSOP 3.0 x 3.0 x 0.00 8 0.7
SOICN 4.9 x 3.9 x 0.00 8 1.3
TSSOP 3.0 x 4.4 x 0.00 8 0.7

Applications

  • LCD Bias Control
  • DC Bias Adjustment
  • Gain and Offset Trim
  • Laser Diode Bias Control
  • Voltage Regulator Output Control

Applied Filters: