Features
- Input offset voltage ±1mV (Typ.)
- Input bias current 50pA (Typ.)
- Slew rate 25V/μs (Typ.)
- Zero cross frequency 6MHz (Typ.)
- Stable against capacitive loads - Load capacity 220pF, AV = +1
- Built-in phase correction circuit
- Built-in output short circuit protection circuit
- Standard dual op amp terminal connection
- 8-pin plastic SOP package
Description
The μPC814, 4094 is a high-speed J-FET input dual operational amplifier that is capable of stable operation with a 1x gain (full feedback) amplifier with a high slew rate. In addition, the input stage uses a resistor trimming method, which has a proven track record in our high-precision operational amplifiers and high-precision reference voltages. Although it is a J-FET input, it achieves low offset voltage characteristics that are superior to conventional general-purpose operational amplifiers.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 2 |
| Temp. Range (°C) | -40 to +85 |
| Bandwidth (MHz) | 6 |
| Offset Voltage (Max) (mV) | 3 |
| IBIAS (nA) | 0.05 |
| CMRR (dB) | 100 |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Common Mode Input Voltage Range (V) | 5 - 16 |
| IS per Amp (mA) | 5 |
| Single Supply Voltage Range (V) | 5 - 16 |
| Slew Rate (V/µs) | 25 |
| VS (Min) (V) | 5 |
| VS (Max) (V) | 16 |
| Topology [Rail 1] | - |
| Enable | - |
| Input Offset Voltage Vio (Max) (mV (±)) | 3 |
| Supply Current Icc/Idd (Max) (mA) | 6.8 |
| Qualification Level | Standard |
| Simulation Model Available | SPICE |
Applied Filters: