Features
- VDSS = −30 V (TA = 25°C)
- Low on-state resistance
RDS(on) = 11 mΩ MAX. (VGS = −10 V, ID = −21 A) - 4.5 V Gate-drive available
- Small & thin type surface mount package with heat spreader
- Pb-free and Halogen free
Description
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Industrial |
| Nch/Pch | Pch |
| Channels (#) | 1 |
| Standard Pkg. Type | μSO8-FL 3.3x3.3 |
| VDSS (Max) (V) | -30 |
| ID (A) | -21 |
| RDS (ON) (Max) @10V or 8V (mohm) | 11 |
| RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 23 |
| Pch (W) | 1.5 |
| Ciss (Typical) (pF) | 1760 |
| Qg typ (nC) | 47 |
| Series Name | UPA Series |
Package Options
| Pkg. Type | Lead Count (#) |
|---|---|
| HWSON | 8 |
Applied Filters:
Loading