Skip to main content

Features

  • VDSS = −30 V (TA = 25°C)
  • Low on-state resistance
    RDS(on) = 7.8 mΩ MAX. (VGS = −10 V, ID = −24 A)
  • 4.5 V Gate-drive available
  • Small & thin type surface mount package with heat spreader
  • Pb-free and Halogen free

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Parameters

Attributes Value
Qualification Level Industrial
Nch/Pch Pch
Channels (#) 1
Standard Pkg. Type μSO8-FL 3.3x3.3
VDSS (Max) (V) -30
ID (A) -24
RDS (ON) (Max) @10V or 8V (mohm) 7.8
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 14.5
Pch (W) 1.5
Ciss (Typical) (pF) 2800
Qg typ (nC) 74
Series Name UPA Series

Package Options

Pkg. Type Lead Count (#)
HWSON 8

Applied Filters: