| CAD Model: | View CAD Model |
| Pkg. Type: | PQFN56 |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 5 x 6 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.29.0095 |
| Pb (Lead) Free |
| Pkg. Type | PQFN56 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Mounting Type | Surface Mount |
| Temp. Range (°C) | -55 to +150°C |
| Assembly Location | CHINA |
| Wafer Fab Location | JAPAN |
| Blocking Capability | Uni-Directional Switch |
| Ciss (Typical) (pF) | 465 |
| Coss (Typical) (pF) | 8 |
| FET Type | N-Channel |
| Id max @ 25°C (A) | 5 |
| Pkg. Dimensions (mm) | 5 x 6 |
| Price (USD) | $0.77532 |
| Qg typ (nC) | 5.2 |
| Qoss (nC) | 9.2 |
| Qrr typ (nC) | 5.2 |
| Qualification Level | Standard |
| RDSON (Typ) (mΩ) | 480 |
| RDSON (max) (mΩ) | 560 |
| Ron * Qoss (FOM) | 4416 |
| V(TR)DSS max (V) | 800 |
| Vds min (V) | 700 |
| Vth typ (V) | 2 |
| trr (Typical) (nS) | 27.6 |
The TP70H480G4JSGB 700V, 480mΩ Gallium Nitride (GaN) FET is a normally-off device using Renesas' Gen IV SuperGaN® platform. It combines high-voltage GaN HEMT with an optimized low-voltage silicon MOSFET, featuring over 2kV ESD protection, to deliver exceptional performance and reliability.
Renesas' Gen IV SuperGaN platform uses advanced epitaxial and patented design technologies to simplify manufacturing while improving efficiency compared to silicon. These advancements are achieved through reduced gate charge, lower output capacitance, minimized crossover loss, and decreased reverse recovery charge.