Features
- 700mOhm, 240V GaN device in DPAK TO-252 package
- Gen IV technology
- JEDEC-qualified GaN technology
- Dynamic RDS(on)eff production tested
- Robust design defined by:
- Wide gate safety margin
- Transient over-voltage capability
- Low QRR
- Reduced crossover loss
- RoHS-compliant and Halogen-free packaging
- Achieves increased efficiency in both hard-switched and soft-switched circuits, enabling:
- Increased power density
- Reduced system size and weight
- Overall lower system cost
- Easy to drive with a commonly used gate driver
- Kelvin source for improved performance
- Pin-to-pin drop in with e-mode with higher Vt for improved noise immunity
Description
The TP70H240G4ZS 700V, 240mΩ, Gallium Nitride (GaN) FET is a normally-off device using Renesas’ Gen IV SuperGaN® platform. It integrates high-voltage GaN High Electron Mobility Transistor (HEMT) and low-voltage silicon MOSFET technologies, delivering superior reliability and performance. Renesas GaN provides higher efficiency than silicon by reducing gate charge, crossover loss, and reverse recovery charge. The TP70H240G4ZS is available in a DPAK (TO-252) package with a common-source configuration.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Standard |
| Vds min (V) | 700 |
| V(TR)DSS max (V) | 800 |
| RDSON (Typ) (mΩ) | 240 |
| RDSON (max) (mΩ) | 312 |
| Vth typ (V) | 2 |
| Id max @ 25°C (A) | 8 |
| Qg typ (nC) | 5.4 |
| Qoss (nC) | 17 |
| Ron * Qoss (FOM) | 4080 |
| Ciss (Typical) (pF) | 487 |
| Coss (Typical) (pF) | 16.3 |
| trr (Typical) (nS) | 29 |
| Mounting Type | Surface Mount |
| Temp. Range (°C) | -55 to +150°C |
Package Options
| Pkg. Type |
|---|
| DPAK |
Applications
- Broad Data Communication
- Industrial
- PV Inverter
- Servo Motor
Applied Filters:
Loading