Skip to main content

Features

  • Gen IV technology
  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design, defined by
    • Wide gate safety margin
    • Transient over-voltage capability
  • Very low QRR
  • Reduced crossover loss
  • RoHS-compliant and Halogen-free packaging
  • Achieves increased efficiency in both hard- and soft-switched circuits
    • Increased power density
    • Reduced system size and weight
    • Overall lower system cost
  • Easy to drive with commonly-used gate drivers
  • Kelvin source for improved performance

Description

The TP65H100G4PS 650V 92mΩ Gallium Nitride (GaN) FET is a normally-off device built using Renesas’ Gen IV platform. It combines state-of-the-art high voltage GaN HEMT and low voltage silicon MOSFET technologies—offering superior reliability and performance.

Renesas GaN offers improved efficiency over silicon, through lower gate charge, lower crossover loss, and smaller reverse recovery charge.

The TP65H100G4PS is offered in an industry-standard TO-220 common source package configuration.

Parameters

Attributes Value
Qualification Level Standard
Vds min (V) 650
V(TR)DSS max (V) 800
RDSON (Typ) (mΩ) 92
RDSON (max) (mΩ) 110
Vth typ (V) 2.4
Id max @ 25°C (A) 16
Qg typ (nC) 4.9
Qoss (nC) 56
Ron * Qoss (FOM) 5152
Ciss (Typical) (pF) 818
Coss (Typical) (pF) 53
trr (Typical) (nS) 17
Mounting Type Through Hole
Temp. Range (°C) -55 to +150°C

Package Options

Pkg. Type Lead Count (#)
TO-220 3

Application Block Diagrams

Wireless Smart Blind Controller Block Diagram
Wireless Smart Blind Controller
Matter-ready smart blinds with GaN power and flexible Wi-Fi or Bluetooth LE for seamless integration.

Additional Applications

  • Consumer
  • Power adapters
  • Low-power SMPS
  • Lighting 

Applied Filters: