Features
- Gen IV technology
- JEDEC-qualified GaN technology
- Dynamic RDS(on)eff production tested
- Robust design, defined by
- Wide gate safety margin
- Transient over-voltage capability
- Very low QRR
- Reduced crossover loss
- Achieves increased efficiency in both hard- and soft-switched circuits
- Increased power density
- Reduced system size and weight
- Overall lower system cost
- Easy to drive with commonly-used gate drivers
- Kelvin source for improved performance
- RoHS-compliant and Halogen-free packaging
Description
The TP65H070G4RS 650V 72mΩ Gallium Nitride (GaN) FET is a normally-off device built using our Gen IV platform. It combines state-of-the-art high voltage GaN HEMT and low voltage silicon MOSFET technologies—offering superior reliability and performance.
Renesas' GaN power products offer improved efficiency over silicon through lower gate charge, lower crossover loss, and smaller reverse recovery charge.
The TP65H070G4RS is offered in an industry-standard TOLT with a Kelvin source and common source package configuration.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Standard |
| Vds min (V) | 650 |
| V(TR)DSS max (V) | 800 |
| RDSON (Typ) (mΩ) | 72 |
| RDSON (max) (mΩ) | 85 |
| Vth typ (V) | 4 |
| Id max @ 25°C (A) | 29 |
| Qg typ (nC) | 9 |
| Qoss (nC) | 80 |
| Ron * Qoss (FOM) | 5760 |
| Ciss (Typical) (pF) | 638 |
| Coss (Typical) (pF) | 72 |
| trr (Typical) (nS) | 80 |
| Mounting Type | Surface Mount |
| Temp. Range (°C) | -55 to +150°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| TOLT | 10 x 15 | 16 |
Application Block Diagrams
|
|
X-in-1 Electric Vehicle Unit
Integrated X-in-1 EV power system for efficient motor control, charging, and DC/DC conversion.
|
Additional Applications
- Datacom
- Broad industrial
- PV inverter
- Servo motor
- Computing
Applied Filters:
Loading