| CAD Model: | View CAD Model |
| Pkg. Type: | PQFN88 |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 8 x 8 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.29.0095 |
| Pb (Lead) Free |
| Pkg. Type | PQFN88 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Mounting Type | Surface Mount |
| Temp. Range (°C) | -55 to +150°C |
| Assembly Location | CHINA |
| Wafer Fab Location | JAPAN |
| Blocking Capability | Uni-Directional Switch |
| Ciss (Typical) (pF) | 588 |
| Coss (Typical) (pF) | 64 |
| FET Type | N-Channel |
| Id max @ 25°C (A) | 29 |
| Pkg. Dimensions (mm) | 8 x 8 |
| Qg typ (nC) | 11 |
| Qoss (nC) | 64 |
| Qualification Level | Standard |
| Quality Level | Standard |
| RDSON (Typ) (mΩ) | 72 |
| RDSON (max) (mΩ) | 85 |
| Ron * Qoss (FOM) | 4608 |
| V(TR)DSS max (V) | 800 |
| Vds min (V) | 650 |
| Vth typ (V) | 4 |
| trr (Typical) (nS) | 47 |
The TP65H070G4LSGBEA 650V, 70mΩ, Gallium Nitride (GaN) FET is a normally-off device using Renesas’ Gen IV SuperGaN® platform. It integrates high-voltage GaN High Electron Mobility Transistor (HEMT) and low-voltage silicon MOSFET technologies, providing superior reliability and performance. Renesas GaN achieves higher efficiency than silicon by minimizing gate charge, crossover loss, and reverse recovery charge. The TP65H070G4LSGBEA is available in a PQFN88 8-pin industry package with a common-source configuration.