Features
- Gen IV technology
- JEDEC-qualified GaN technology
- Dynamic RDS(on)eff production tested
- Robust design, defined by
- Wide gate safety margin
- Transient over-voltage capability
- Very low QRR
- Reduced crossover loss
- RoHS-compliant and Halogen-free packaging
- Achieves increased efficiency in both hard- and soft-switched circuits
- Increased power density
- Reduced system size and weight
- Overall lower system cost
- Easy to drive with commonly-used gate driver
- Kelvin source for improved performance
- Pin-to-pin drop in with e-mode with higher Vt for improved noise immunity
Description
The TP65H050G4QS 650V 50mΩ Gallium Nitride (GaN) FET is a normally-off device built using Renesas' Gen IV platform. It combines state-of-the-art high voltage GaN HEMT and low voltage silicon MOSFET technologies—offering superior reliability and performance.
Renesas GaN offers improved efficiency over silicon, through lower gate charge, lower crossover loss, and smaller reverse recovery charge.
The TP65H050G4QS is offered in an industry-standard TOLL with a Kelvin source and common source package configuration.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Standard |
| Vds min (V) | 650 |
| V(TR)DSS max (V) | 800 |
| RDSON (Typ) (mΩ) | 50 |
| RDSON (max) (mΩ) | 60 |
| Vth typ (V) | 4 |
| Id max @ 25°C (A) | 34 |
| Qg typ (nC) | 16 |
| Qoss (nC) | 120 |
| Ron * Qoss (FOM) | 6000 |
| Ciss (Typical) (pF) | 1000 |
| Coss (Typical) (pF) | 110 |
| trr (Typical) (nS) | 50 |
| Mounting Type | Surface Mount |
| Temp. Range (°C) | -55 to +150°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) |
|---|---|
| TOLL | 10 x 12 |
Applications
- Datacom
- Broad industrial
- PV inverter
- Servo motor
Applied Filters: