Skip to main content

Features

  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design, defined by
    • Intrinsic lifetime tests
    • Wide gate safety margin
    • Transient over-voltage capability
  • Enhanced inrush current capability
  • Very low QRR
  • Reduced crossover loss
  • Enables AC-DC bridgeless totem-pole PFC designs
    • Increased power density
    • Reduced system size and weight
    • Overall lower system cost
  • Achieves increased efficiency in both hard- and soft-switched circuits
  • Easy to drive with commonly-used gate drivers
  • GSD pin layout improves high speed design
  • RoHS-compliant and Halogen-free packaging

Description

The TP65H015G5WS 650V 15mΩ Gallium Nitride (GaN) FET is a normally-off device built using our GenV platform. It combines a state-of-the-art high voltage GaN HEMT with a low voltage Silicon MOSFET to offer superior reliability and performance. 

Renesas' GaN power products offer improved efficiency over silicon through lower gate charge, lower crossover loss, and smaller reverse recovery charge. 

The TP65H015G5WS is offered in an industry-standard 3-lead TO-247 with a common source package configuration.

Parameters

AttributesValue
Qualification LevelStandard
Vds min (V)650
V(TR)DSS max (V)725
RDSON (Typ) (mΩ)15
RDSON (max) (mΩ)18
Vth typ (V)4
Id max @ 25°C (A)99
Qrr typ (nC)430
Qg typ (nC)74
Qoss (nC)430
Ron * Qoss (FOM)6450
Ciss (Typical) (pF)5218
Coss (Typical) (pF)307
trr (Typical) (nS)100
Mounting TypeThrough Hole
Temp. Range (°C)-55 to +150°C

Package Options

Pkg. TypeLead Count (#)
TO-2473

Application Block Diagrams

High-Efficiency Online Uninterruptible Power Supply (UPS) with Real-Time Monitoring Block Diagram
High-Efficiency Online Uninterruptible Power Supply (UPS) with Real-Time Monitoring
Online UPS ensures uninterrupted power with real-time monitoring, advanced power management, and efficiency.

Additional Applications

  • Datacom
  • Broad industrial
  • PV inverter
  • Servo motor

Applied Filters: