Skip to main content

Features

  • Very low current consumption: 9μA typical
  • Watchdog timeout period: 1.6 seconds
  • Chip enable input
  • Operating voltage: +2.5V to +5.5V
  • Open-drain nWDO output
  • Operating temperature range: -40 °C to 85 °C
  • ESD performance: HBM 2000V, CDM 1300V
  • Low power consumption
  • Pb-free/RoHS compliant
  • Halogen-free
  • Configurable without external components
  • 8-pin STQFN package: 1.0mm x 1.2mm

Description

The SLG7WD47666 watchdog timer ensures microprocessor reliability by monitoring system behavior and triggering a reset or interrupt if anomalies are detected. The timer resets when the watchdog input (WDI) toggles within a set timeout, and a failure to do so triggers a corrective pulse. With low power consumption, a compact 1.0mm x 1.2mm STQFN package, and an enable pin (nEN) for toggling functionality, this device is ideal for small, power-sensitive applications requiring robust supervision.

For custom configurations, visit the GreenPAK Programmable Mixed-Signal Products page.

Parameters

AttributesValue
Input Voltage (Min) (V)2.5
Input Voltage (Max) (V)5.5
Adjustable POR TimeoutNo
Adjustable VtripNo
Fixed VtripNo
InterfaceN/A
Manual ResetYes
WDTYes
TwinPin™ MR#/RST#No
Reset Output TypeActive Low
VMONITORN/A
Advanced FeaturesUltra Low Iq
FunctionWatchdog Timer
Device FunctionsWatchdog Timer
Qualification LevelStandard

Package Options

Pkg. Type
STQFN

Applications

  • Alarm systems
  • Telecommunications
  • Networking
  • Industrial equipment
  • Uninterruptible power supply (UPS)
  • Medical equipment

Applied Filters: