Features
- Low power consumption
- RoHS-compliant/Halogen-free
- 24-pin STQFN: 3.0mm x 3.0mm x 0.55mm, 0.4mm pitch
- SLG7RN48069 works in pair with the SLG7RN47762 HART Modem Modulator/Demodulator IC
Description
The SLG7RN48069 GreenPAK™ HART Modem Analog Front-end IC is a low-power and small-form device. This system-on-chip (SoC) is housed in a 3mm x 3mm STQFN package, which is optimal for use in small devices.
Applications
- HART modem communication
Applied Filters:
Loading