| CAD Model: | View CAD Model |
| Pkg. Type: | STQFN |
| Pkg. Code: | |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 2.0 x 3.0 x 0.55 |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) |
| Pkg. Type | STQFN |
| Package Area (mm²) | 6 |
| Pkg. Dimensions (mm) | 2.0 x 3.0 x 0.55 |
| Qualification Level | Industrial |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Carrier Type | Tape & Reel |
| Control Mode | PH-EN |
| Interface | Hardware (GPIO) |
| Key Features | 3A RMS per two full bridge connected in parallel, Undervoltage lockout, Thermal shutdown, Overcurrent protection |
| Lead Count (#) | 20 |
| Pb (Lead) Free | Yes |
| Peak Output Current IPK (A) | 4 |
| RDS(ON) (HS + LS) (mΩ) | 352 |
| Sleep Mode Current (µA) | 26 |
| Topology | Push-Pull |
| VS (Max) (V) | 13.2 |
| VS (Min) (V) | 3 |
The SLG7MD47671 is a compact and efficient integrated solution for low-voltage and battery-powered motor control applications, ideal for small devices where size is a critical factor. Combining driver FETs and control circuitry in a single component, it simplifies design and reduces component count. The device features a Phase/Enable (PH/EN) input interface for precise motor direction control and device enable/disable functionality, improving ease of use. With a low-power sleep mode and key protection features like undervoltage lockout, overcurrent protection, and thermal shutdown, the SLG7MD47671 ensures reliable and safe operation in diverse environments.