Features
- Four high-voltage high-current drive GPOs
- Current up to 1.5A RMS per GPO/H-Bridge
- Low-power consumption
- Pb-free/RoHS-compliant
- Halogen-free
- STQFN-20 package
Description
The SLG7MD47671 is a compact and efficient integrated solution for low-voltage and battery-powered motor control applications, ideal for small devices where size is a critical factor. Combining driver FETs and control circuitry in a single component, it simplifies design and reduces component count. The device features a Phase/Enable (PH/EN) input interface for precise motor direction control and device enable/disable functionality, improving ease of use. With a low-power sleep mode and key protection features like undervoltage lockout, overcurrent protection, and thermal shutdown, the SLG7MD47671 ensures reliable and safe operation in diverse environments.
Parameters
| Attributes | Value |
|---|---|
| Topology | Push-Pull |
| VS (Min) (V) | 3 |
| VS (Max) (V) | 13.2 |
| Peak Output Current IPK (A) | 4 |
| Sleep/Reset Mode Current (µA) | 26 |
| Control Mode | PH-EN |
| Interface | Hardware (GPIO) |
| Key Features | 3A RMS per two full bridge connected in parallel, Undervoltage lockout, Thermal shutdown, Overcurrent protection |
| Package Area (mm²) | 6 |
| Qualification Level | Industrial |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| STQFN | 2.0 x 3.0 x 0.55 | 20 |
Applications
- Cameras
- DSLR lenses
- Toys
- Robotics
- Medical devices
- Motor control
Applied Filters:
Loading