Skip to main content

Features

  • Four high voltage high current drive GPOs
  • Current up to 1.5A RMS per GPO/H-Bridge
  • Low-power consumption
  • Pb-free/RoHS-compliant
  • Halogen-free
  • STQFN-20 package

Description

The SLG7MD47668 is a compact, efficient integrated solution designed for low-voltage and battery-powered motor control applications. Ideal for small devices where size and power efficiency are crucial, it integrates driver FETs and FET control circuitry to reduce component count in motor driver systems. With a Pulse Width Modulation (PWM) interface for precise control and a low-power sleep mode to minimize energy consumption, the SLG7MD47668 offers reliable performance. Key protection features include undervoltage lockout, overcurrent protection, and thermal shutdown, ensuring safe and efficient operation in demanding applications.

Parameters

AttributesValue
TopologyPush-Pull
VS (Min) (V)3
VS (Max) (V)13.2
Peak Output Current IPK (A)4
Sleep/Reset Mode Current (µA)26
Control ModeIN-IN
InterfaceHardware (GPIO)
Key Features3A RMS per two full bridge connected in parallel, Undervoltage lockout, Thermal shutdown, Overcurrent protection
Package Area (mm²)6
Qualification LevelIndustrial
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
STQFN2.0 x 3.0 x 0.5520

Applications

  • Cameras
  • DSLR lenses
  • Toys
  • Robotics
  • Medical devices
  • Motor control

Applied Filters: